HUBBELL
Image of HC00711100 HC00711100 SPD SWITCH 2210-142CC7S
Image of HC00711100 HC00711100 SPD SWITCH 2210-142CC7S
Image of HC00711100 HC00711100 SPD SWITCH 2210-142CC7S
Image of HC00711100 HC00711100 SPD SWITCH 2210-142CC7S

HC00711100 SPD SWITCH 2210-142CC7S

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC00711100

TYPE 2210 SPEED RESPONSIVE SWITCH, C SERIES, CENTRIFUGAL ACTION, FLYWEIGHT OPERATED, NON-DIRECTIONAL AC OR DC CONTACTS, NEMA 7 EXPLOSION-PROOF CLASS 1, GROUPS C OR D, SINGLE SPEED RATIO INCREASED (2.94 TO 1)

  • Rugged Construction
  • Snap-Action Contacts or Pneumatic Air Valve
  • Oversize Low Friction Bearings
  • Surface or Flange Mounting

General

Catalog Number

HC00711100

Enclosure Type

Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum

Product Family

Speed Responsive Sw. Type 2210 C

Series

2210 Speed Switch Series

Type

Non-Directional, AC/DC

Dimensions

Dimensions

10.00 in x 6.13 in x 6.13 in

Height

6.13 in

Length

10 in

Width

6.13 in

Electrical Ratings

Current / Amperage Rating

10 A

Current Rating

10 A

Certifications And Compliance

Enclosure NEMA Rating

7 EXPLOSION-PROOF, CLASS 1, GRP C, D