HUBBELL
Image of HC4275R2300 HC4275R2300, MagnifierDCâ„¢ Series, Magnet Controller

HC4275R2300, MagnifierDCâ„¢ Series, Magnet Controller

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC4275R2300

MagnifierDCâ„¢, Solid State Magnet Controller, 350A, 300 VDC

  • Up to 4 sets of magnets, each magnet setup selectable via external contacts.
  • Operate via LIFT/DROP switch, pushbuttons, master switch, or radio control.
  • Adjust control of voltage and current for the full magnet operating cycle.
  • Tailor holding current for reduced energy consumption and cooler magnet operation.
  • Configurable Ethernet connection for customer read-only remote monitoring of all parameters, faults, and operations.
  • Alarms and trips for Overcurrent (OC) setpoints provide digital protection: (1) instantaneous OC level, (2): regen (dump) system for overvoltage protection, with analog backup in case of CPU failure, includes continuous regen resistor failure monitoring, and the regen circuit is tested prior to every lift.
  • Up to 6 different control methods for Fanning/Dribble and single plate release (requires filed adjustment and operating pushbuttons or pilot devices, supplied separately.

General

Application

  • Steel Mill
  • Scrap Yard

Catalog Number

HC4275R2300

Series

MagnifierDCâ„¢ Magnet Controller

Type

Solid-State

Dimensions

Cubic Capacity

23936 cu.in

Depth

17 in

Height

44 in

Width

32 in

Electrical Ratings

Current / Amperage Rating

350 A

Operating Voltage

300 VDC