HUBBELL
Image of HC48910101 HC48910101 NON-CONTACT SPEED SWITCH

HC48910101 NON-CONTACT SPEED SWITCH

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC48910101

TYPE 2310 NON-CONTACT SPEED RESPONSIVE SWITCH, 6-150 RPM LOW SPEED, 2 WIRE, 120 VOLTS AC, PLASTIC HOUSING

  • Self-Contained solid state device
  • High density tubular package

General

Catalog Number

HC48910101

Enclosure Type

Glass Filled Polyester or Nickel Plated Brass

Series

TYPE 2310 Series

Type

Non-Contact, Electronic, Low Speed

Dimensions

Length

3.94 in

Width

1.18 in

Certifications And Compliance

Enclosure NEMA Rating

4X OUTDOOR