HUBBELL
Image of HC59312105 HC59312105 BULL 5210 SIZE 1 N.O. 2 POLE
Image of HC59312105 HC59312105 BULL 5210 SIZE 1 N.O. 2 POLE

HC59312105 BULL 5210 SIZE 1 N.O. 2 POLE

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC59312105

TYPE 5210 DC CONTACTOR, 25 AMP, 230 VOLT, 2 POLES, N.O., COPPER CONTACTS, 5 AMP BLOWOUT COIL

  • Convenient DIRECT-WIRING for Right or Left Hand Power Connections, Rugged Terminals on both sides for all power connections
  • Completely front-connected, front removable “deadback” base design eliminates all nuts and bolts as well as live parts on the back of the base
  • Encapsulated Magnet Coil
  • Corrosion resistant, durable, welded steel construction armature assembly
  • Hinged Arc-Shield for easy inspection and replacement

General

Catalog Number

HC59312105

Product Family

DC Magnetic Contactor Type 5210

Series

5210 Series

Type

NEMA Rated

Dimensions

Depth

4.8 in

Height

10.25 in

Width

4 in

Electrical Ratings

Current / Amperage Rating

25 A

Voltage Rating Description

230 V

Conductor Related

Number Of Poles

2

Certifications And Compliance

Nema Rating

1