HUBBELL
Image of HC59670008 HC59670008 CONTACT KIT FOR SIZE 6A LIMIT SWITCH
Image of HC59670008 HC59670008 CONTACT KIT FOR SIZE 6A LIMIT SWITCH

HC59670008 CONTACT KIT FOR SIZE 6A LIMIT SWITCH

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC59670008

TYPE 4220 POWER LIMIT SWITCH CONTACT KIT, SILVER, SIZE 6A

Replacement contact tip kit for 4220 limit switch

General

Catalog Number

HC59670008

Series

4220 Power Limit Switch Series

Type

Contact Kit with Silver Contacts

Dimensions

Dimensions

27.75 in x 18.25 in x 16.875 in

Height

16.875 in

Length

27.75 in

Width

18.25 in

Certifications And Compliance

Nema Rating

6