Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC74602005
Catalog Number
HC74602005
Item Type
Buttons
Product Family
Pendant Pushbutton, Explosionproof Type 2017
Series
2017-XPBC Series
Depth
5.25 in
Height
7 in
Width
2.875 in