HUBBELL
Image of HC91829202 HC91829202 MAGNET CTRLR 100A SZ3 4296
Image of HC91829202 HC91829202 MAGNET CTRLR 100A SZ3 4296
Image of HC91829202 HC91829202 MAGNET CTRLR 100A SZ3 4296

HC91829202 MAGNET CTRLR 100A SZ3 4296

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC91829202

TYPE 4296 LIFTING MAGNET CONTROLLER, MANUAL DISCHARGE RESISTOR, 50-85 AMPS COLD MAGNET CURRENT, 230 VOLTS, 230 VOLTS CONTROL CIRCUIT, NEMA 1A/3R ENCLOSED

Magnet Controllers incorporate heavy duty time proven components arranged to provide optimum control of lifting magnets.

Front-Wired Front-Removable componentsMechanically interlocked "LIFT" and "DROP" contactorsPermanently connected discharge path completely independent from the lineHigh-Thermal capacity resistor discharge pathPeak magnet induced voltage limited to 600 voltsLong electrical contact lifeDribble control - StandardVentilated NEMA 3R Enclosure

Product details

General

Catalog Number

HC91829202

Series

4296 Euclid

Type

Maunual Discharge

Dimensions

Dimensions

19.12 in x 14.25 in x 30.25 in

Height

30.25 in

Length

19.12 in

Width

14.25 in

Electrical Ratings

Current / Amperage Rating

50-85 A

Certifications And Compliance

Contactor NEMA Rating

3A

Enclosure NEMA Rating

1A/3R

Nema Rating

NEMA 3R

Resources and downloads

Specifications

Installation Manuals