HUBBELL
DEV2L_899402_IMAGE
DEV2L_899402_IMAGE

Heat Treated Stainless Steel Nest Die, For 1/0 Aircraft Connector, Copper Insulugs

Brand:

Burndy

Catalog ID:

DEV25L

Nest Die, For 1/0 Aircraft Connector, CU Insulugs.

Product details

General

Application

Crimping

Application - For Use On

Use with Y29BH Series Crimpers

Catalog Number

DEV25L

Crimp Force Capacity

4.5 ton

Die Type

D Die

Type

Die

UPC

781810029725

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads