HUBBELL
Image of ACI1500-120 Heater, 1500W, Single Phase, 120V
* Representative image
Image of ACI1500-120 Heater, 1500W, Single Phase, 120V
Buy America(n) Qualified

Heater, 1500W, Single Phase, 120V

Brand: HOT BOX

Catalog ID: ACI1500-120

1500W, 120V single phase heater w/ thermostat & fan

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Better Freeze Protection - Heater is thermostatically controlled to maintain an interior temperature of 40 degrees F to protect equipment from external temperatures as low as -30 degrees F in accordance with ASSE 1060 1.2.2.1.
  • Better Performance and Safety - Wall-mounted design elevates heater above discharge point.
  • Fast and Easy Installation - 6' power cord and plug.
  • Quiet Operation - Factor lubricated 100 cfm fan.

Product details

General

Catalog Number

ACI1500-120

Description - Heater

120V single phase heater w/ thermostat & fan

Material

Steel

UPC

662037210649

Dimensions

Dimensions

20 in x 5 in x 5 in

Height

5 in

Length

20 in

Weight

12 lb

Width

5 in

Electrical Ratings

Wattage - Heater

1500 W

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)