HUBBELL
Image of CPHD1622WKYOR HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 16ft MOUNTING SPACE BETWEEN POLES, w/TWO WALKWAYS
Image of CPHD1622WKYOR HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 16ft MOUNTING SPACE BETWEEN POLES, w/TWO WALKWAYS

HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 16ft MOUNTING SPACE BETWEEN POLES, w/TWO WALKWAYS

Brand: Chance

Catalog ID: CPHD1622WKYOR

Aluminum Heavy Duty equipment platform with 16' inside pole face to face spacing. The platform width is 42" and includes two 41" wide walkways with hand rails. Walkway planking is not included and sourced seperately. Platform attaches to pole with eight 3/4" machine bolts (three per side) that are purchased seperately.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Light-weight 6061-T6 aluminum for supporting heavy equipment such as transformers and regulators
  • Factory assembled and shipped on removable wheels for mobility to the job site.
  • Rated for three vertical loads of 4,600 lbs. each or one center load of 7,500 lbs.

Product details

General

Catalog Number

CPHD1622WKYOR

EU RoHS Indicator

No

UPC

096359404842

Dimensions

Distance From Pole

N/A

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Specifications

Sales Drawings