HUBBELL
Image of C4032137 Heavy Duty Flexible Insulated Wrench, 8 ft 3 in (2.5 m) with 1/2 in Flexible and Fixed Square Drives
* Representative image
Image of C4032137 Heavy Duty Flexible Insulated Wrench, 8 ft 3 in (2.5 m) with 1/2 in Flexible and Fixed Square Drives
Buy America(n) Qualified

Heavy Duty Flexible Insulated Wrench, 8 ft 3 in (2.5 m) with 1/2 in Flexible and Fixed Square Drives

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4032137

Used for tightening nuts on hardware fittings onhigh-voltage lines

  • Epoxiglas â„¢ Pole is tested per ASTM F711 AND IEC 60855
  • Made using heavy duty 1.5" Diameter Epoxiglas Pole
  • Overall Length is 6'3"
  • 75 ft-lb torque rating
  • Standard square socket in lower end accepts ½" square-shank ratchet or similar hand tools
  • Square shank on upper end fits any ½"-drive socket
  • Universal joint coil spring limits flexibility, giving operator socket control at various angles
  • Spring is easily removed for lubrication

Product details

General

Catalog Number

C4032137

EU RoHS Indicator

No

Storage Bag Included?

P643-6 (Bag not included. Must be ordered separately.)

Style

w/ Flexible 1/2" Sq. Plug & Fixed 1/2" Sq. Socket

Torque Rating

75 ft-lbs

UPC

096359019954

Dimensions

Dimensions

79.0 in x 3.38 in x 3.38 in

Dimensions Metric

2006.6 mm x 8.6 mm x 8.6 mm

Height

3.38 in

Height Metric

8.6 mm

Length

79 in

Length Metric

2006.6 mm

Weight

5.5 lb

WeightMetric

2.5 kg

Width

3.38 in

WidthMetric

8.6 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads