

Brand: Hubbell Wiring Device-Kellems
Catalog ID: SAA34
3/4" NPT
Application
16 and 20 Amp, 3 and 4 Wire
Catalog Number
SAA34
Color
Aluminum
Environmental Conditions
Watertight
Item Type
Liquid-Tight Adapter
Material
Aluminum
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Product Family
Accessories
Specifications
Style
3/4" NPT
Type
Liquidtight Adapter
UPC
783585887159
Display Size
Standard Sized
Weight
0.35 lb
Connectivity
Pressure Terminal Screws
Environmental Conditions
Watertight
Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA
Performance
Cord Type
All Portable
Carton Quantity
5