

Brand: Bryant
Catalog ID: 316C4S
Standard Product
Application
High Ampacity Connections
Catalog Number
316C4S
Color
Yellow
Environmental Conditions
Watertight
Insulation
Insulated Body
Item Type
Splashproof
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Product Family
Splashproof - IP44
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector
UPC
781786252127
Display Size
Standard Sized Product
Amperage Rating
16 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
16 A
Current Rating
16 A
Voltage Rating
100-130 V
Voltage Rating Description
100-130V
Conductor Range
#14 AWG to #10 AWG
Number of Conductors
3-Wire Grounding
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Environmental Conditions
Watertight
Nema Rating
Non-NEMA
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.