


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL560MIF9W
Fused Circuit-Lock® Pin and Sleeve Mechanical Interlocks - Hubbell Circuit-Lock® Pin and Sleeve mechanical Interlocks are a revolutionary design that incorporates a disconnect switch and pin and sleeve receptacle in a compact non-metallic unit. These devices offer maximum safety by preventing users from mating or breaking a circuit under load—Hubbell’s interlock mechanism detects the presence of a plug and prevents it from being removed when the switch is in the "ON" position. It features a high visibility red handle that can be locked in the OFF position to meet OSHA lockout/tagout regulations. The enclosure door can be locked to prevent unauthorized access. The rugged, corrosion-resistant Type 4X PBT enclosure features adjustable mounting feet for flexible installation, while the receptacle’s springloaded cover with gasket is dust tight and provides a watertight seal when turned and locked. The patented Plug-Check™ mechanism detects the presence of the plug. It operates as a clutch to engage the handle with the switch and captures the plug. This action prevents the plug from being removed until the switch is turned OFF.
Watertight
Application
High Ampacity Connections
Catalog Number
HBL560MIF9W
Color
Blue
Environmental Conditions
Watertight
EU RoHS Indicator
Item Type
Fused Mechanically Interlocked Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Product Family
Fused
Specifications
Style
Standard Service
Type
Mechanical Interlock
UPC
783585520995
Display Size
Standard Sized Product
Weight
19.25 lb
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Current Rating
60 A
Phase
Three Phase
Voltage Rating
3 Phase Y 120/208 VAC
Voltage Rating Description
3 Phase Y 120/208 VAC
Wattage
12480 W
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
#8 AWG to #2 AWG
Environmental Conditions
Watertight
EU RoHS Indicator
Industry Standard(s)
Nema Rating
Non-NEMA
Performance