HUBBELL
Image of 332R6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 32A 220-240V, Watertight
Image of 332R6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 32A 220-240V, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 32A 220-240V, Watertight

Brand:

Bryant

Catalog ID:

332R6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 32A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight

  • Industrial Grade
  • Female Receptacle
  • 32A 220-240V
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Product details

General

Application

High Ampacity Connections

Catalog Number

332R6W

Color

Blue

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Type

Receptacle

UPC

781786250567

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

32 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

32 A

Current Rating

32 A

Phase

Single Phase

Voltage Rating

200-250 V

Voltage Rating Description

200-250V

Wattage

8000

Conductor Related

Number Of Wires

3-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Resources and downloads

Specifications