

Brand: Hubbell Wiring Device-Kellems
Catalog ID: IN4100DFS
Watertight
Catalog Number
IN4100DFS
Color
Black
Environmental Conditions
Watertight When Installed
Item Type
Replacement Interior
Material
Thermoset
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Product Family
Accessories
Specifications
Style
For Receptacles/Connectors
Type
Replacement Interior
UPC
783585420950
Display Size
Standard Sized Product
Weight
2.6 lb
Amperage Rating
125 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
125 A
Voltage Rating
380-415 VAC
Voltage Rating Description
380-415 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Environmental Conditions
Watertight When Installed
Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA
Performance
Carton Quantity
5