

Brand: Bryant
Catalog ID: 430B12W
Watertight
Application
High Ampacity Watertight Connections
Catalog Number
430B12W
Color
Orange
Environmental Conditions
Watertight
Insulation
Insulated Body
Item Type
Single Flanged
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Product Family
Watertight - IP67
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Inlet
UPC
781786251137
Display Size
Standard Sized Product
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
Voltage Rating Description
125/250V AC
Wattage
7500 W
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Environmental Conditions
Watertight
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact