HUBBELL
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 63A 220-240V, Watertight
Image of 363B6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 63A 220-240V, Watertight
Image of 363B6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 63A 220-240V, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 63A 220-240V, Watertight

Brand: Bryant

Catalog ID: 363B6W

Replaced by:

BRY360B6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 63A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight

  • Industrial Grade
  • Male Flanged Inlet
  • 63A 220-240V
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Watertight

General

Application

High Ampacity Watertight Connections

Catalog Number

363B6W

Color

Blue

Environmental Conditions

Watertight

Insulation

Insulated Body

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Product Family

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Inlet

UPC

781786250697

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

63 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

63 A

Current Rating

63 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

200-250 V

Voltage Rating Description

200-250V

Wattage

15750 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Watertight

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact