

Brand: Bryant
Catalog ID: 4100P12W
Watertight
Application
High Ampacity Connections
Catalog Number
4100P12W
Color
Orange
Environmental Conditions
Watertight
Item Type
Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Product Family
Watertight - IP67
Type
Plugs
UPC
781786250819
Display Size
Standard Sized
Amperage Rating
100 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
100 A
Current Rating
100 A
Phase
Single Phase
Voltage Rating
Voltage Rating Description
125 VAC;250 VAC
Wattage
25000 W
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#3 AWG to #1/0 AWG
Environmental Conditions
Watertight
Nema Rating
Non-NEMA
Cord Type
All Portable