HUBBELL
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Plug, 100A 125V AC, 2-Pole 3-Wire Grounding, Terminal Screws, Watertight
Image of HBL3100P4W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Plug, 100A 125V AC, 2-Pole 3-Wire Grounding, Terminal Screws, Watertight
Image of HBL3100P4W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Plug, 100A 125V AC, 2-Pole 3-Wire Grounding, Terminal Screws, Watertight

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Plug, 100A 125V AC, 2-Pole 3-Wire Grounding, Terminal Screws, Watertight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3100P4W

Heavy Duty IEC Pin and Sleeve Industrial Grade Male Plug 100A 125V AC, 2-Pole 3-Wire Grounding, Terminal Screws, Watertight

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Solid one-piece pins for reliable electrical contact
  • Gasketed sealing ring provides watertight seal
  • Heavy duty external cord grips for maximum cord retention

Watertight

General

Application

High Ampacity Connections

Catalog Number

HBL3100P4W

Color

Yellow

Environmental Conditions

Watertight

EU RoHS Indicator

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Product Family

HBL Heavy Duty

Specifications

  • Housing - Zytel® ST801 Nylon
  • Locking Ring - Reinforced Thermoplastic Polyester
  • Retainer - High-Impact Thermoset
  • Sealing Gasket - Solid Neoprene
  • Terminal Screws - Stainless Steel

Style

Standard Service

Type

Watertight Plug

UPC

783585403076

Dimensions

Display Size

Standard Sized

Weight

3.7 lb

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified File LR280C
  • UL Classified to IEC Standards 60309-1
  • UL Listed, File E146033

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

6