

Brand: Bryant
Catalog ID: 5125P6W
Watertight
Application
High Ampacity Connections
Catalog Number
5125P6W
Color
Red
Environmental Conditions
Watertight
Item Type
Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Product Family
Watertight - IP67
Type
Plugs
UPC
781786251670
Display Size
Standard Sized
Amperage Rating
125 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
125 A
Current Rating
125 A
Phase
Multi Phase
Voltage Rating
200/346 V 240/415 V
Voltage Rating Description
200/346 V 240/415 V
Wattage
49800 W
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
#3 AWG to #1/0 AWG
Environmental Conditions
Watertight
Nema Rating
Non-NEMA
Cord Type
All Portable