

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL560P9WR
Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.
Watertight, Reversed Service
Application
High Ampacity Connections
Catalog Number
HBL560P9WR
Environmental Conditions
Watertight
Item Type
Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Style
Plug
Type
Device
UPC
783585209111
Display Size
Standard Sized
Weight
2.75 lb
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Current Rating
60 A
Phase
Three Phase
Voltage Rating
Voltage Rating Description
Three Phase 120 VAC;Three Phase 208 VAC
Wattage
12480 W
Number Of Poles
4-Pole
Wire Size
#8 AWG to #2 AWG Copper Wire Only
Environmental Conditions
Watertight
Industry Standard(s)
UL 1640 cUL and CSA, UL 943
Nema Rating
Non-NEMA
Cord Type
All Portable
Carton Quantity
10