HUBBELL
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Receptacle and Inlet Angle Adapter, For 20A and 30A Mounting Screws Included
Image of AA2030PS Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Receptacle and Inlet Angle Adapter, For 20A and 30A Mounting Screws Included
Image of AA2030PS Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Receptacle and Inlet Angle Adapter, For 20A and 30A Mounting Screws Included

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Receptacle and Inlet Angle Adapter, For 20A and 30A Mounting Screws Included

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AA2030PS

Heavy Duty Product, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Receptacle and Inlet Angle Adapter, 20A and 30A Mounting Screws Included, Gray Cast Aluminum

  • Industrial Grade
  • Receptacle and Inlet Angle Adapter
  • For 20A and 30A Mounting Screws Included

Standard Product

General

Application

Non-Metallic

Catalog Number

AA2030PS

Color

Gray

Construction

Fabricated

Item Type

Mounting Box

Knockouts

None

Material

Composite

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Accessory Item - Angle Adapter

Style

For 20 And 30A Watertight Safety Shroud Receptacles And Inlets

Type

Back Box

UPC

783585882215

Dimensions

Dimensions

4.25 in x 4.76 in x 3.62 in

Display Size

For 16, 20, 30 and 32 Amp Devices

Height

3.62 in

Length

4.25 in

Weight

1.85 lb

Width

4.76 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Temperature Range

Limited By Device

Configuration

Knockouts

None

Number Of Outlets

Accepts 1-Device

Logistics

Carton Quantity

1

Pallet Quantity

100