HUBBELL
Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Female, Connector Body, 100A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding
Image of M5100C7R Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Female, Connector Body, 100A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding
Image of M5100C7R Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Female, Connector Body, 100A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding
play
Marine Electrical Products

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Female, Connector Body, 100A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M5100C7R

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Female, Connector Body, 100A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, Terminal Screws, Yellow

Corrosion Resistant Devices that Withstand the Most Abusive Environments - Hubbell offers a superior grade of 100A IEC Pin and Sleeve designed for use in the most demanding environments. These devices feature nickel plated solid brass pins for long life and reliable electrical contact in the most corrosive environments. They have a high visibility yellow supertough nylon housing. The heavy duty external cord clamps provide maximum cord retention to maintain secure terminations. The screws and fasteners are made from stainless steel.

  • Insulated non-metallic housing
  • Self-closing gasketed cover
  • Color coded housings for easy identification

Reversed Service

General

Application

Marine Wiring Devices

Catalog Number

M5100C7R

Color

Yellow

Environmental Conditions

Watertight

Insulation

Insulated Body

Item Type

Standard

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Product Family

Corrosion Resistant

Specifications

  • Cord Clamps - Reinforced Thermoplastic Polyester
  • Covers - Reinforced Thermoplastic Polyester
  • Gaskets - Solid Neoprene
  • Glands - Solid Neoprene
  • Housing - Zytel® ST801 Nylon

Style

Reverse Service

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Watertight Connector Body

UPC

783585510088

Dimensions

Display Size

Standard

Weight

5.45 lb

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Voltage Rating

3 Phase Y 277/480 VAC

Voltage Rating Description

3 Phase Y 277/480 VAC

Conductor Related

Conductor Range

#3 AWG to #1/0 AWG

Number of Conductors

5-Wire Grounding

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Certifications And Compliance

Environmental Conditions

Watertight

Industry Standard(s)

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146033

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.