HUBBELL
Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Male, Plug, 100A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, Terminal Screws
Image of M5100P7 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Male, Plug, 100A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, Terminal Screws
Image of M5100P7 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Male, Plug, 100A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, Terminal Screws
play
Marine Electrical Products

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Male, Plug, 100A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, Terminal Screws

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M5100P7

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Male, Plug, 100A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, Terminal Screws, Yellow

Corrosion Resistant Devices that Withstand the Most Abusive Environments - Hubbell offers a superior grade of 100A IEC Pin and Sleeve designed for use in the most demanding environments. These devices feature nickel plated solid brass pins for long life and reliable electrical contact in the most corrosive environments. They have a high visibility yellow supertough nylon housing. The heavy duty external cord clamps provide maximum cord retention to maintain secure terminations. The screws and fasteners are made from stainless steel.

  • Solid one-piece pins for reliable electrical contact
  • Gasketed sealing ring provides watertight seal
  • Raised collar surrounds each phase pin

Corrosion Resistant

General

Application

Marine Wiring Devices

Catalog Number

M5100P7

Color

Yellow

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Product Family

Corrosion Resistant

Specifications

  • Cord Clamp - Reinforced Thermoplastic Polyester
  • Housing - Zytel® ST801 Nylon
  • Locking Ring - Reinforced Thermoplastic Polyester
  • Retainer - High-Impact Thermoset
  • Sealing Gasket - Solid Neoprene

Style

Standard Service

Type

Watertight Plug

UPC

783585510101

Dimensions

Display Size

Standard Sized

Weight

4.25 lb

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Three Phase

Voltage Rating

3 Phase Y 277/480 VAC

Voltage Rating Description

3 Phase Y 277/480 VAC

Wattage

48000 W

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#3 AWG to #1/0 AWG Copper Wire Only

Certifications And Compliance

Environmental Conditions

Watertight

Industry Standard(s)

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146033

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

6