

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL530P6W
Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.
Watertight
Application
High Ampacity Watertight Connections
Catalog Number
HBL530P6W
Color
Red
Environmental Conditions
Watertight
Insulation
Insulated Body
Item Type
Male Plug
Material
Thermoplastic
Material - Mounting Hardware
Cord Mounted
Performance
Product Family
HBL Heavy Duty
Style
Standard Service
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Watertight Plug
UPC
783585574592
Display Size
Standard Sized Product
Weight
1.75 lb
Connectivity
Pressure Terminal Screws
Current Amperage Description
30/32 A
Dielectric Strength
Withstands 3000V Minimum in
Phase
Multi Phase
Voltage Rating
Voltage Rating Description
200/346-240/415 V V;220/380-240/415 V V
Number of Conductors
5-Wire Grounding
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
#12 AWG to #8 AWG
Environmental Conditions
Watertight
Industry Standard(s)
Nema Rating
Non-NEMA
Performance
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Cord Type
All Portable
Carton Quantity
10
Pallet Quantity
320