HUBBELL
Heavy Duty Products, Insulgrip Pin and Sleeve, Back Box Angle Adapter, 200A
Image of AA20045 Heavy Duty Products, Insulgrip Pin and Sleeve, Back Box Angle Adapter, 200A
Image of AA20045 Heavy Duty Products, Insulgrip Pin and Sleeve, Back Box Angle Adapter, 200A

Heavy Duty Products, Insulgrip Pin and Sleeve, Back Box Angle Adapter, 200A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AA20045

Heavy Duty Products, Insulgrip Pin and Sleeve, Back Box Angle Adapter, 200A

  • Back Box Angle Adapter
  • 200A

Standard Product

General

Application

Metallic

Catalog Number

AA20045

Construction

Cast

Environmental Conditions

Watertight

Item Type

Mounting Box

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Accepts 1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Operating Temperatures - Max. Continuous: 75° C
  • Min. Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Product Family

Back Boxes and Adapters

Specifications

  • Assembly Screws - Stainless Steel
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel

Style

45 Degree

Type

Four-Way Back Box

UPC

783585810072

Dimensions

Display Size

Standard Sized Product

Weight

4.65 lb

Electrical Ratings

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

200 A

Current Rating

200 A

Phase

Three Phase

Wattage

120000 W

Conductor Related

Wire Size

#2 AWG to #4/0 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Operating Temperatures - Max. Continuous: 75° C
  • Min. Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Temperature Range

Limited By Device

Configuration

Knockouts

None

Number Of Outlets

Accepts 1-Device

Logistics

Carton Quantity

1

Pallet Quantity

90