

Brand: Hubbell Wiring Device-Kellems
Catalog ID: MB601007W
Hubbell manufactures an extensive line of back boxes for use with UL 1686 Pin and Sleeve devices. Each back box is designed to give the user the maximum amount of wiring room while achieving grounding to metallic conduit.
Standard Product
Application
Metallic
Catalog Number
MB601007W
Construction
Cast
Item Type
Mounting Box
Knockouts
1 1/2" NPT Hub
Material
Aluminum
Material - Mounting Hardware
Mounting Screws
Number Of Outlets
Accepts 1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Product Family
Back Boxes and Adapters Series
Specifications
Style
15 Degree
Type
Four-Way Feed-Thru Back Box
UPC
783585011325
Display Size
For 60 and 100 Amp Devices
Weight
6.9 lb
Cable Entry
Through Hub
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Performance
Temperature Range
Limited By Device
Knockouts
1 1/2" NPT Hub
Number Of Outlets
Accepts 1-Device
Carton Quantity
1