HUBBELL
Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Connector Body, 100A 600V AC, Style 1
Image of HBL3100CS1WR Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Connector Body, 100A 600V AC, Style 1
Image of HBL3100CS1WR Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Connector Body, 100A 600V AC, Style 1
play
Insulgrip Twist-Lock and Straight Blade Devices

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Connector Body, 100A 600V AC, Style 1

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3100CS1WR

Heavy Duty Insulgrip Pin and Sleeve Devices, Industrial Grade Female Connector Body, 100A 600V AC, 2-Pole 3-Wire Grounding Style 1,Terminal Screws

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Watertight neoprene sealing glands for reliable seal
  • Spring-Loaded, gasketed cover for dust-tight seal
  • Pin chamber confines arcing within the interior chamber

Watertight

General

Application

Metallic with Nylon Shroud

Catalog Number

HBL3100CS1WR

Environmental Conditions

Watertight

EU RoHS Indicator

Insulation

Insulated Body

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability (Enclosure) - UL 94V-0 and CSA C22.2 No. 0.17
  • Environmental - Moisture Resistance - Type 3, 4, 4X per UL 50E and CSA 22.2, No. 94
  • Environmental - Operating Temperatures - Max. Continuous 75°C
  • Min. -40°C w/o impact -25° with impact
  • Mechanical - Impact Resistance - Per CSA C22.2, No. 182.1, UL 1682
  • Mechanical - Product Identification - Identification and ratings are permanently fastened to the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 1686(1, 2, 3, Green)

Series

UL 1686 Class 1 Insulgrip®

Specifications

  • Clamp Nut - Nickel Plated Brass
  • Connector Shroud - Epoxy Painted Aluminum
  • Cord Clamps - Rynite® SST35
  • Gland - Neoprene
  • Housing - Valox® 357

Style

Reversed Service, Style 1

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Watertight Connector

UPC

783585012001

Dimensions

Display Size

Standard

Weight

3.9 lb

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Voltage Rating

600 VAC/250 VDC

Voltage Rating Description

600V AC/250V DC

Conductor Related

Conductor Range

#4 AWG to #2 AWG

Number of Conductors

3-Wire Grounding Style 1

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified to CSA Spec. C22.2 No. 182.1
  • UL Listed and CSA Certified Type 4X
  • UL Standard 1682

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability (Enclosure) - UL 94V-0 and CSA C22.2 No. 0.17
  • Environmental - Moisture Resistance - Type 3, 4, 4X per UL 50E and CSA 22.2, No. 94
  • Environmental - Operating Temperatures - Max. Continuous 75°C
  • Min. -40°C w/o impact -25° with impact
  • Mechanical - Impact Resistance - Per CSA C22.2, No. 182.1, UL 1682
  • Mechanical - Product Identification - Identification and ratings are permanently fastened to the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 1686(1, 2, 3, Green)

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

6