


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL530CS1WR
Metallic where you want It, non-metallic where you need it. Different from traditional all-metallic devices, Hubbell Pin and Sleeve wiring devices are designed to provide metallic shrouding where you want it and a non-metallic housing where you need it. W.
Watertight
Application
Metallic with Nylon Shroud
Catalog Number
HBL530CS1WR
Environmental Conditions
Watertight
Insulation
Insulated Body
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Series
UL 1686 Class 1 Insulgrip®
Specifications
Style
Reversed Service, Style 1
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Watertight Connector
UPC
783585012520
Display Size
Standard
Weight
2 lb
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
600 VAC/250 VDC
Voltage Rating Description
600V AC/250V DC
Conductor Range
#10 AWG to #8AWG
Number of Conductors
5-Wire Grounding Style 1
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Environmental Conditions
Watertight
Industry Standard(s)
Nema Rating
Non-NEMA
Performance
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
10