


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL530RS1W
Metallic where you want It, non-metallic where you need it. Different from traditional all-metallic devices, Hubbell Pin and Sleeve wiring devices are designed to provide metallic shrouding where you want it and a non-metallic housing where you need it. W.
Watertight
Application
Metallic with Nylon Shroud
Catalog Number
HBL530RS1W
Environmental Conditions
Watertight
EU RoHS Indicator
Item Type
Single Flanged
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Series
UL 1686 Class 1 Insulgrip® Series
Specifications
Style
Standard Service, Style 1
Type
Watertight Receptacle
UPC
783585010281
Display Size
Standard Sized Product
Weight
1.4 lb
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Three Phase
Voltage Rating
600 VAC/250 VDC
Voltage Rating Description
600V AC/250V DC
Wattage
18000 W
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
#12 AWG to #8 AWG
Environmental Conditions
Watertight
EU RoHS Indicator
Industry Standard(s)
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM
Performance