HUBBELL
Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Male, Plug, 200A 600V AC, 2-Pole 3- Wire Grounding Style 2 , Watertight
Image of HBL3200PS2W Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Male, Plug, 200A 600V AC, 2-Pole 3- Wire Grounding Style 2 , Watertight
Image of HBL3200PS2W Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Male, Plug, 200A 600V AC, 2-Pole 3- Wire Grounding Style 2 , Watertight
play
Insulgrip Twist-Lock and Straight Blade Devices

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Male, Plug, 200A 600V AC, 2-Pole 3- Wire Grounding Style 2 , Watertight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3200PS2W

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Male, Plug, 200A 600V AC, 2-Pole 3- Wire Grounding Style 2, Terminal Screws, Gray and Black, Watertight

Metallic where you want It, non-metallic where you need it. Different from traditional all-metallic devices, Hubbell Pin and Sleeve wiring devices are designed to provide metallic shrouding where you want it and a non-metallic housing where you need it. What’s more, Hubbell’s watertight Insulgrip Pin and Sleeve wiring devices are designed with safety first and foremost. We created the line with plant facility maintenance personnel and a safer industrial work environment in mind. To greatly reduce the likelihood of electrical shock, we developed our exclusive nonmetallic watertight system, meaning that with Hubbell on the job, the mix of electricity and water isn’t the threat it once was. So, whether the job calls for a welding outlet in a dry location or a motor disconnect in a wet location, step up to Hubbell Pin and Sleeve wiring devices.

  • Locking ring provides UL Type 4X watertight, dust-tight seal
  • Catalog number and rating visible while in use
  • All-Brass sleeve contacts provide reliable electrical contact

Watertight

General

Application

Metallic with Nylon Shroud

Catalog Number

HBL3200PS2W

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability (Enclosure) - UL 94V-0 and CSA C22.2 No. 0.17
  • Environmental - Moisture Resistance - Type 3, 4, 4X per UL 50E and CSA 22.2, No. 94
  • Environmental - Operating Temperatures - Max. Continuous 75°C
  • Min. -40°C w/o impact -25° with impact
  • Mechanical - Impact Resistance - Per CSA C22.2, No. 182.1, UL 1682
  • Mechanical - Product Identification - Identification and ratings are permanently fastened to the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 1686(1, 2, 3, Green)

Series

UL 1686 Class 1 Insulgrip® Series

Specifications

  • Clamp Nut - Nickel Plated Brass
  • Gland Cap - Rynite® SST35
  • Housing - Valox® 357
  • Plug Shroud - Aluminum
  • Retainer - Thermoset Polyester

Style

Standard Service, Style 2

Type

Watertight Plug

UPC

783585011363

Dimensions

Display Size

Standard Sized

Weight

11.1 lb

Electrical Ratings

Amperage Rating

200 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

200 A

Current Rating

200 A

Voltage Rating

600 VAC/250 VDC

Voltage Rating Description

600V AC/250V DC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#1 AWG to #250MCM

Certifications And Compliance

Environmental Conditions

Watertight

Industry Standard(s)

  • CSA Certified to CSA Spec. C22.2 No. 159
  • UL Listed and CSA Certified Type 4X
  • UL Standard 1682,UL 50, and UL 1010

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability (Enclosure) - UL 94V-0 and CSA C22.2 No. 0.17
  • Environmental - Moisture Resistance - Type 3, 4, 4X per UL 50E and CSA 22.2, No. 94
  • Environmental - Operating Temperatures - Max. Continuous 75°C
  • Min. -40°C w/o impact -25° with impact
  • Mechanical - Impact Resistance - Per CSA C22.2, No. 182.1, UL 1682
  • Mechanical - Product Identification - Identification and ratings are permanently fastened to the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 1686(1, 2, 3, Green)

Configuration

Cord Type

All Portable