

Brand: Hubbell Wiring Device-Kellems
Catalog ID: IN530MS1
Watertight
Catalog Number
IN530MS1
Environmental Conditions
Watertight
Item Type
Replacement Interior
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Product Family
Accessories
Specifications
Style
For Plugs, Style 1
Type
Replacment Interior
UPC
783585324043
Display Size
Standard Sized
Weight
0.45 lb
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Voltage Rating
600/250V AC/DC V
Voltage Rating Description
600/250V AC/DC
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Environmental Conditions
Watertight
Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA
Performance
Cord Type
All Portable
Carton Quantity
10