

Brand: Hubbell Wiring Device-Kellems
Catalog ID: ILR2
Watertight
Catalog Number
ILR2
Environmental Conditions
Watertight
Item Type
Replacement Lock Ring Kit
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Product Family
Accessories
Specifications
Replacement Part - Locking Ring
Style
Fits 60A UL1686
Type
Locking Ring
UPC
783585879949
Display Size
Standard Sized
Weight
0.2 lb
Connectivity
Pressure Terminal Screws
Environmental Conditions
Watertight
Nema Rating
Non-NEMA
Cord Type
All Portable
Carton Quantity
5