HUBBELL
Image of HBLSCBK Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Snap Cover, For 300/400A 600V AC/DC, Single Conductor
Image of HBLSCBK Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Snap Cover, For 300/400A 600V AC/DC, Single Conductor

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Snap Cover, For 300/400A 600V AC/DC, Single Conductor

Brand:

Bryant

Catalog ID:

HBLSCBK

Heavy Duty Single Pole Industrial Grade, Snap Cover, for 300/400A 600V AC/DC, Single Conductor, for Receptacles with Thru-Hole Mounting

  • Industrial Grade
  • Accessories
  • Snap Cover

Standard

Product details

General

Application

High Ampacity Connections

Catalog Number

HBLSCBK

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Panel Mount Receptacle Cover

Material

Steel, Powder Coat Finish

Material - Mounting Hardware

Threaded Thru-Hole

Number Of Poles

1-Pole

Series

Series 16

Style

Through Hole Mounting

Type

Snap Back Covers

UPC

783585002293

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Conductor Related

Number Of Wires

1-Wire

Certifications And Compliance

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

5400

Resources and downloads