HUBBELL
Image of GFSPST15I Heavy Duty Tamper-Resistant AUTOGUARDĀ® Self-Test GFCI Combination Switch, 15A, Ivory
Image of GFSPST15I Heavy Duty Tamper-Resistant AUTOGUARDĀ® Self-Test GFCI Combination Switch, 15A, Ivory

Heavy Duty Tamper-Resistant AUTOGUARDĀ® Self-Test GFCI Combination Switch, 15A, Ivory

Brand:

Bryant

Catalog ID:

GFSPST15I

Power Protection Products, Receptacle, Self Test, GFCI and Single Pole Switch, Commercial Grade, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Ivory

  • Patented shutter design for tamper-resistant
  • Compliant with NECĀ® 406.12 and NECĀ® 517-18(c)
  • Patented AUTOGUARDĀ® self test technology
  • Triple wipe construction

Product details

General

Catalog Number

GFSPST15I

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Combination Switch

Type

Tamper-Resistant

UPC

883778124600

Electrical Ratings

Amperage Rating

15/15 A

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NECĀ® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10

Pallet Quantity

1760