HUBBELL
Image of C4012179 Heavy Duty Two-Pole Strain Carrier, 18 ft (5.4 m)
* Representative image
Image of C4012179 Heavy Duty Two-Pole Strain Carrier, 18 ft (5.4 m)

Heavy Duty Two-Pole Strain Carrier, 18 ft (5.4 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4012179

Two-pole Strain Carriers relieve strain from an insulator string to permit removal from energized lines.

  • Nominal Pole Length 18'
  • Distance between yokes: minimum 191", maximum 225"

Product details

General

Catalog Number

C4012179

Dimensions

Maximum Distance Between Yokes

225 in

Maximum Distance Between Yokes Metric

571.5 cm

Minimum Distance Between Yokes

191 in

Minimum Distance Between Yokes Metric

485.1 cm

Weight

105 lb

WeightMetric

47.6 kg