HUBBELL
Image of AD355 Height Adapter - 3.5 inch
Image of AD355 Height Adapter - 3.5 inch
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Height Adapter - 3.5 inch

Brand: ANDERSON

Catalog ID: AD355

Galvanized steel insulator height adapter for bronze or aluminum bus support.

  • Insulator Adapter 3-1/2 inch height
  • 5 inch bolt circle diameter
  • Material: Galvanized Steel

General

Catalog Number

AD355

Material

Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Height Adapter

UPC

096359280620

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Height

3.5 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.263 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Configuration

Number of Ground Braid Lug Holes

0