

Brand: Hubbell Premise Wiring
Catalog ID: HFCD19024P3BK
Plenum, Armored
Application
Data Tranmission
Attenuation
3.5/1.5 Db per Kilometer
Bandwidth
2000 bps
Cable Rating
Plenum, Armored
Catalog Number
HFCD19024P3BK
Color
Black
Material - Jacket
PVC
Specifications
Sub Brand
Fiber Optics
Temperature Rating
0 Degrees C to 70 Degrees C
Type
Cable
UPC
662620332345
Wavelength
850/1300 Nanometers
Fiber Size
OM3
Fiber Type
OM3, MM
Number of Fibers
24
Industry Standard(s)
Attenuation
3.5/1.5 Db per Kilometer
Bandwidth
2000 bps
Temperature Rating
0 Degrees C to 70 Degrees C