HUBBELL
CAP ASSEMBLY, ASSEMBLY HI-IMPACT, RATED CONNECTOR, Black
Image of HIC CAP ASSEMBLY, ASSEMBLY HI-IMPACT, RATED CONNECTOR, Black
Image of HIC CAP ASSEMBLY, ASSEMBLY HI-IMPACT, RATED CONNECTOR, Black

CAP ASSEMBLY, ASSEMBLY HI-IMPACT, RATED CONNECTOR, Black

Brand: Hubbell Premise Wiring

Catalog ID: HIC

HI-IMPACT Connector Protective Cap

HI-IMPACT Connector Protective Cap

Field Termination

General

Catalog Number

HIC

Color

Black

Environmental Conditions

TIA 568-C

Item Type

ASSEMBLY, HI-IMPACT SYS

Material

Valox™

Material - Mounting Hardware

HI-IMPACT

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

TIA 568-C

UPC

662620846330

Dimensions

Weight

0.05 lb

Certifications And Compliance

Environmental Conditions

TIA 568-C

Industry Standard(s)

UL and cUL Listed

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

TIA 568-C

Logistics

Carton Quantity

50

Pallet Quantity

4800