HUBBELL
HI-Impact Products, Patch Cord, Cat6, Black, 100' Length
Image of HIPC6100 HI-Impact Products, Patch Cord, Cat6, Black, 100' Length
Image of HIPC6100 HI-Impact Products, Patch Cord, Cat6, Black, 100' Length

HI-Impact Products, Patch Cord, Cat6, Black, 100' Length

Brand: Hubbell Premise Wiring

Catalog ID: HIPC6100

HI-Impact Products, Patch Cord, Cat6, Black, 100' Length

  • Cat6
  • Black
  • 100' Length

Standard Product

General

Catalog Number

HIPC6100

Connector Type

Hi-Impact Cat 6 Bulk Patch Cable

Item Type

F-Connector Coax RG59 Cable

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

UL

UPC

662620242927

Dimensions

Length

1200 in

Outside Diameter

0.28

Weight

3.15 lb

Conductor Related

Conductor Stranding

Solid

Conductor Type

Copper

Number of Conductors

1

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.2 Category 6 Component
  • UL and cUL Listed

Operational

Temperature Rating

UL

Configuration

Connector Type

Hi-Impact Cat 6 Bulk Patch Cable

Logistics

Carton Quantity

2