

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL18400FGN
Hubbell Wiring Device–Kellems Series 18, Ball Nose, Single Pole plugs and connectors are cULus listed for use in USA and Canada, and are compatible with all competitive products. Series 18 Single Pole is a popular solution for welding connections and at shipyards. They are also widely used in the Canadian Broadcasting Industry.
Catalog Number
HBL18400FGN
Color
Green
EU RoHS Indicator
Product Family
18 Series
Style
Female
Type
Plugs
UPC
783585539539
Weight
0.55 lb
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
EU RoHS Indicator
Carton Quantity
10