HUBBELL
HMU-15 Power Fuse Unit 175A 15kV Standard E Speed
Image of HMU15175E HMU-15 Power Fuse Unit 175A 15kV Standard E Speed
New

HMU-15 Power Fuse Unit 175A 15kV Standard E Speed

Brand: Chance

Catalog ID: HMU15175E

Power Fuse Unit Standard E 15kV 175A 14 KAIC Sym

Chance HMU-15 Standard E Speed Power Fuse Units are designed for applications where the fault clearing ability exceeds that of cutout style expulsion fuses and are suitable for applications for fault clearing up to 14 KAIC Sym.

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42
  • 14 KAIC Sym Interrupt Rating
  • Suitable for use with S&C SMD-20 and Cooper CMD-20 Power Fuse Mountings

General

Catalog Number

HMU15175E

UPC

096359866442

Dimensions

Dimensions

23 in x 2 in x 2 in

Height

2 in

Length

23 in

Weight

1.4 lb

Width

2 in

Electrical Ratings

Amperage Rating

175 A

Voltage Rating

15 kV

Certifications And Compliance

Standards - Industry Standards Met

  • C37.41
  • C37.42

Logistics

Carton Quantity

15