HUBBELL
Image of PSC4002400001 Hoist Link Stick 1.25 in (32 mm) x 36 in (.91 m)
Image of PSC4002400001 Hoist Link Stick 1.25 in (32 mm) x 36 in (.91 m)

Hoist Link Stick 1.25 in (32 mm) x 36 in (.91 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4002400001

To permit hot-line work with a nylon-strap ratchet hoist, a properly applied link stick insulates the hoist from an energized conductor

  • To permit hot-line work with a nylon-strap ratchet hoist, a properly applied link stick insulates the hoist from an energized conductor
  • 1 ¼”-diameter Epoxiglas pole with a steel hook on one end
  • Features butt swivel on end opposite of steel hook
  • Attach the hook of the stick to a wire grip using the hotstick eye to operate hook
  • Complete application by connecting nylon-strap hoist to link stick butt swivel and to pole or crossarm
  • Rated working load: 4,000 lb. (1,814 kg)

Product details

General

Catalog Number

PSC4002400001

UPC

096359507758

Dimensions

Dimensions

36 in x 7 in x 7 in

Dimensions Metric

.91 m x 17.8 mm x 17.8 mm

Height

7 in

Height Metric

17.8 mm

Length

36 in

Length Metric

.91 m

Weight

9 lb

WeightMetric

4.1 kg

Width

7 in

WidthMetric

17.8 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads