HUBBELL
Epoxiglas® Hoist Link Stick 1.25 in (32 mm) dia. x 63 in (1.6 m)
Image of PSC4002400008 Epoxiglas® Hoist Link Stick 1.25 in (32 mm) dia. x 63 in (1.6 m)

Epoxiglas® Hoist Link Stick 1.25 in (32 mm) dia. x 63 in (1.6 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4002400008

To permit hot-line work with a nylon-strap ratchet hoist, a properly applied link stick insulates the hoist from an energized conductor

  • To permit hot-line work with a nylon-strap ratchet hoist, a properly applied link stick insulates the hoist from an energized conductor
  • 1 ¼”-diameter Epoxiglas pole with a steel hook on one end
  • Features butt swivel on end opposite of steel hook
  • Attach the hook of the stick to a wire grip using the hotstick eye to operate hook
  • Complete application by connecting nylon-strap hoist to link stick butt swivel and to pole or crossarm
  • Rated working load: 4,000 lb. (1,814 kg)

General

Catalog Number

PSC4002400008

Dimensions

Length

63 in

Length Metric

1.6 m

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer