HUBBELL
Image of C3090349 Hoist Repair Kit
Image of C3090349 Hoist Repair Kit
Buy America(n) Qualified

Hoist Repair Kit

Brand: Chance Lineman Tools & Equipment

Catalog ID: C3090349

Contains minor service parts common to all Chain Hoists. Pliers and a screwdriver are the only tools needed.

Includes the following: Pin (019486P), Release Key (P3090346P), Hex Jam Nut (056748P), Stop Bolt (019673P), Spring (056010P), Machine Screw (056013P), Washer - Bronze (056014P), Dog Assembly (E3090354P), Dog Post (PSP3090910P), Shift Key Finger (019296P), Screw (056163P), Pin (059036P), Washer Spring (056689P), Pin (P3090347P), Subassembly (E3090354P), Subassembly (E3090356P), Spring (P3090307P), Spring (P3090352P), Washer (P3090325P), Wear Strip (P3090818P) and CHANCE Tool Lube (C3080930).

Product details

General

Catalog Number

C3090349

EU RoHS Indicator

No

Style

Chain Hoist Repair Kit

UPC

096359016212

Dimensions

Dimensions

6 in x 5 in x 3 in

Dimensions Metric

15.2 mm x 12.7 mm x 7.6 mm

Height

3 in

Height Metric

7.6 mm

Length

6 in

Length Metric

15.2 mm

Weight

1 lb

WeightMetric

0.5 kg

Width

5 in

WidthMetric

12.7 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

1

Standard Package

1

Resources and downloads

Specifications

Installation Manuals