HUBBELL
Image of HDS251355 Hold Down Shackle

Hold Down Shackle

Brand: ANDERSON

Catalog ID: HDS251355

Hold down shackles are attached to suspension clamps to provide an attachment point to hook bolt or eye bolt. The HDWC type circular hold down weights can be attached in the desired increments to provide a means of controlling conductor position by preventing excessive uplift and sway. Material: body - ductile iron or forged steel, clevis pin - galvanized steel, cotter pin - stainless steel.

Hold down shackles are attached to suspension clamps to provide an attachment point to hook bolt or eye bolt. The HDWC type circular hold down weights can be attached in the desired increments to provide a means of controlling conductor position by preventing excessive uplift and sway. Material: body - ductile iron or forged steel, clevis pin - galvanized steel, cotter pin - stainless steel.

  • "Material: Body-Forged steel, Clevis pin-Galvanized steel, Cotter pin-Stainless steel
  • Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number
  • Shield nut can be supplied by adding suffix “SN” to catalog number"

General

Catalog Number

HDS251355

UPC

096359726203

Logistics

Pallet Quantity

80