HUBBELL
Hot End Ladder Support Ladder Clamp for 2.5 in (63 mm) Rails
Image of E4020138P Hot End Ladder Support Ladder Clamp for 2.5 in (63 mm) Rails

Hot End Ladder Support Ladder Clamp for 2.5 in (63 mm) Rails

Brand: CHANCE Lineman Grade Tools

Catalog ID: E4020138P

2.5" Ladder Clamp for Hot End Ladder Support for rigging insulated ladders on transmission lines

  • For ladder support on vertical or horozontal towers or poles
  • designed for use on 2.5 in (63 mm) ladder side rails

General

Catalog Number

E4020138P

UPC

096359084693

Dimensions

Weight

2.9 lb

Weight Metric

1.3 kg

Logistics

Carton Quantity

2