HUBBELL
Image of HBC30 Hot Line, Clevis Ball
* Representative image
Image of HBC30 Hot Line, Clevis Ball

Hot Line, Clevis Ball

Brand: ANDERSON

Catalog ID: HBC30

Hot line ball clevises are used to attach ball and socket insulators to other associated hardware within an insulator string. Shoulders are provided to accommodate hot line tools.

Hot line ball clevises are used to attach ball and socket insulators to other associated hardware within an insulator string.

  • "For use with ANSI class 52-3 & 52-5 insulators
  • Material: Body-Galvanized Forged steel, Clevis Pin-Galvanized steel, Cotter pin-Stainless steel
  • Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number
  • Shield nut can be supplied by adding suffix “SN” to catalog number"

Product details

General

Catalog Number

HBC30

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

HBC Series

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359315377

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Dimensions

9.56 in x 1.63 in x 1.63 in

Height

1.63 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

9.56 in

Length - Coupling

9.563 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

2.45 lb

Width

1.63 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Logistics

Pallet Quantity

864

Resources and downloads