HUBBELL
Image of HOEB30 Hot Line Link, Oval-Eye Ball

Hot Line Link, Oval-Eye Ball

Brand: ANDERSON

Catalog ID: HOEB30

Hot line oval-eye ball is used to attach ball and socket insulators to other associated hardware witin an insulator string. Shoulders are provided to accommodate hot line tools.

Hot line oval-eye ball is used to attach ball and socket insulators to other associated hardware witin an insulator string. Shoulders are provided to accommodate hot line tools.

  • Hot Line Link, Oval-Eye Ball: 1.250" Thick. With 0.688" Dia. Hol
  • UTS 30,000 lb
  • For use with ANSI class 52-3 & 52-5 insulators
  • Material: Body-Galvanized steel
  • Available Range of Lengths: Minimum-11" Maximum-24" with 0.500" increment
  • Use letter “D” to represent decimal point in catalog number when applicable. Example: HOEB3012D5 for 12.500" length

General

Catalog Number

HOEB30

Material

Steel

Material Type

Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359314448

Dimensions

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

11 in

Length - Pin

0 in

Ring Height

0 in

Weight

2.254 lb

Width

1.5 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

768